IESNA:LM-63-2002
[TEST]P1434553
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37340.0
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5686.6 5921.4 6089.1 6080.8 5946.6 5762.0 5317.5 4940.1 4973.6 5233.6 5711.7 6298.8 7028.5 7892.4 9184.0 10458.9 11482.1 12597.6 
13855.7 14895.7 14954.5 14585.4 13595.7 11834.4 8848.5 6516.9 6139.5 4780.7 3254.3 2516.2 1971.0 1409.1 1115.5 880.7 629.0 385.8 
184.5 0.0 
5686.6 5929.8 6097.5 6089.1 5954.9 5770.4 5317.5 4948.5 4973.6 5233.6 5703.3 6282.0 6978.2 7951.1 9360.2 10417.0 11607.9 12614.4 
13847.3 14937.7 15021.6 14652.5 13704.8 11968.6 8957.6 6625.9 6248.5 4973.6 3396.8 2583.3 1996.2 1442.6 1132.3 914.2 687.8 436.1 
201.3 0.0 
5686.6 5904.6 6080.8 6105.9 5996.9 5871.1 5468.5 5074.3 5015.6 5267.2 5669.8 6231.7 6927.9 7783.4 9309.8 10458.9 11607.9 12580.9 
13704.8 14946.1 15340.3 15063.5 14317.0 12815.7 10282.8 7515.0 7053.7 5812.4 4462.0 3203.9 2415.5 1820.0 1358.7 1065.2 822.0 486.5 
234.8 0.0 
5686.6 5896.2 6080.8 6173.0 6097.5 6030.4 5770.4 5342.7 5133.0 5258.8 5619.5 6147.9 6818.8 7632.4 8546.6 9821.5 11087.9 12128.0 
13327.3 14543.5 15457.7 15550.0 14996.4 13897.7 11742.1 8563.4 8035.0 6558.8 5325.9 4218.8 3296.2 2457.5 1811.6 1300.0 989.7 
612.3 260.0 0.0 
5686.6 5913.0 6097.5 6256.9 6307.2 6307.2 6214.9 5921.4 5602.7 5544.0 5787.2 6265.3 6944.6 7766.6 8672.4 9620.2 10827.9 12027.3 
13176.4 14291.9 15407.4 16137.1 16044.8 15331.9 13897.7 10920.2 10215.7 7657.6 5787.2 4680.1 3765.9 3002.6 2432.3 1878.7 1392.3 
989.7 360.7 0.0 
5686.6 5879.5 6072.4 6290.4 6458.2 6567.2 6642.7 6600.8 6433.0 6324.0 6441.4 6793.7 7372.4 8160.8 9108.5 10148.6 11180.2 12119.6 
13092.5 13931.2 14828.7 15860.3 16439.0 16304.8 15466.1 13922.8 13402.8 10668.6 6793.7 4319.4 3321.3 2616.8 1996.2 1560.0 1115.5 
721.3 327.1 0.0 
5686.6 5871.1 6064.0 6315.6 6617.5 6894.3 7129.2 7380.8 7523.4 7615.6 7825.3 8186.0 8722.7 9519.5 10450.5 11448.6 12354.4 13151.2 
13646.0 14073.8 14468.0 15088.7 16187.4 17781.0 18728.7 18913.2 18854.5 18099.7 14845.4 9678.9 5393.0 3447.2 2625.2 1954.2 
1283.2 679.4 268.4 0.0 
5686.6 5837.5 6030.4 6290.4 6617.5 7028.5 7489.8 8001.4 8546.6 9091.8 9511.1 9955.7 10584.7 11331.2 12295.7 13218.3 14065.4 
14602.2 15122.2 15382.2 15659.0 16137.1 17000.9 18384.8 20758.4 22813.3 22880.4 21689.4 18561.0 14946.1 10869.9 6332.4 3455.5 
2281.3 1610.4 1040.0 394.2 0.0 
5686.6 5820.7 6013.7 6282.0 6634.3 7020.1 7498.2 8026.6 8630.5 9242.7 9804.7 10274.4 10886.6 11658.3 12589.3 13503.5 14342.2 
14828.7 15348.7 15642.2 15919.0 16405.5 17252.6 18594.5 20875.9 22830.1 22821.7 21773.3 18695.2 14946.1 10467.3 6089.1 3422.0 
2214.2 1610.4 1065.2 402.6 0.0 
5686.6 5787.2 5980.1 6231.7 6592.4 6995.0 7523.4 8169.2 8966.0 9938.9 11012.5 12186.7 13520.2 14912.5 16179.0 17210.6 17781.0 
18074.5 18208.7 18057.7 18091.3 18418.4 18678.4 18862.9 17864.8 16061.6 15692.5 14602.2 13469.9 10517.6 6240.1 3589.7 2524.6 
1736.2 1308.4 981.3 436.1 0.0 
5686.6 5745.3 5896.2 6147.9 6441.4 6818.8 7313.7 7867.2 8588.5 9452.4 10450.5 11507.3 12782.2 14107.3 15466.1 16665.5 17529.3 
18116.5 18435.2 18502.3 18745.5 19299.1 19944.9 19953.3 18821.0 17261.0 16917.1 15189.3 12119.6 8588.5 5728.5 3824.6 2457.5 
1576.8 1040.0 671.0 276.8 0.0 
5686.6 5736.9 5845.9 6080.8 6349.1 6701.4 7112.4 7607.2 8219.5 8940.8 9863.4 10802.8 11884.7 12933.1 14065.4 15038.3 15717.7 
16044.8 16220.9 16187.4 16279.6 16690.6 17235.8 17336.4 16640.3 15457.7 15222.9 13822.2 11272.5 8521.4 6038.8 4042.7 2541.3 
1551.6 922.6 620.7 226.5 0.0 
5686.6 5720.1 5804.0 5980.1 6198.2 6458.2 6785.3 7171.1 7607.2 8127.2 8731.1 9427.3 10131.8 10802.8 11498.9 12094.4 12438.3 
12421.5 12312.5 12044.1 11834.4 12010.5 12388.0 12648.0 12455.1 11951.8 11817.6 11012.5 9192.4 6919.5 4713.6 3036.2 2163.9 
1543.3 1115.5 754.9 301.9 0.0 
5686.6 5636.2 5619.5 5644.6 5678.2 5661.4 5611.1 5552.4 5451.7 5367.8 5334.3 5351.1 5418.2 5535.6 5745.3 5913.0 6013.7 5954.9 5728.5 
5418.2 5065.9 4764.0 4478.8 4202.0 3841.4 3480.7 3396.8 3103.3 2784.6 2507.8 2264.6 2021.3 1778.1 1492.9 1266.5 1006.5 461.3 0.0 
5686.6 5552.4 5401.4 5183.3 4923.3 4638.1 4403.3 4252.3 4185.2 4185.2 4252.3 4336.2 4445.2 4604.6 4722.0 4856.2 4906.5 4889.8 4747.2 
4394.9 3992.3 3614.9 3279.4 2952.3 2658.8 2407.1 2382.0 2247.8 2088.4 1937.5 1786.5 1627.1 1442.6 1224.5 1014.9 780.0 318.7 0.0 
5686.6 5460.1 5116.2 4654.9 4252.3 4059.4 4034.3 4109.8 4168.5 4193.6 4202.0 4193.6 4210.4 4193.6 4176.8 4160.1 4101.4 3992.3 3816.2 
3581.4 3262.6 2960.7 2667.1 2423.9 2231.0 2080.0 2046.5 1937.5 1820.0 1694.2 1543.3 1375.5 1191.0 956.1 696.1 444.5 192.9 0.0 
5686.6 5376.2 4847.8 4235.6 3967.2 4009.1 4168.5 4269.1 4311.0 4311.0 4269.1 4210.4 4126.5 4034.3 3950.4 3849.7 3715.5 3547.8 3371.7 
3178.8 2952.3 2734.2 2541.3 2390.4 2247.8 2113.6 2088.4 1937.5 1845.2 1778.1 1752.9 1618.7 1442.6 1149.1 822.0 503.2 301.9 0.0 
5686.6 5292.4 4587.8 3992.3 3933.6 4134.9 4327.8 4436.9 4462.0 4420.1 4327.8 4210.4 4101.4 3983.9 3807.8 3623.3 3447.2 3296.2 3103.3 
2910.4 2734.2 2583.3 2465.9 2365.2 2180.7 2046.5 2029.7 1945.8 1887.1 2063.3 2138.7 2021.3 1836.8 1543.3 1115.5 771.6 578.7 0.0 
5686.6 5225.3 4403.3 3883.3 4000.7 4260.7 4470.4 4579.4 4596.2 4520.7 4386.5 4218.8 4051.0 3858.1 3665.2 3463.9 3245.9 3027.8 2818.1 
2616.8 2465.9 2356.8 2256.2 2080.0 1971.0 1836.8 1820.0 1736.2 1769.7 2012.9 1920.7 1752.9 1560.0 1316.8 989.7 830.3 603.9 0.0 
5686.6 5149.8 4285.9 3849.7 4034.3 4336.2 4562.7 4680.1 4680.1 4596.2 4428.5 4227.2 4009.1 3740.7 3539.4 3329.7 3053.0 2767.8 2558.1 
2407.1 2340.0 2197.5 2071.6 1929.1 1794.9 1660.7 1643.9 1585.2 1711.0 1794.9 1618.7 1409.1 1216.2 972.9 813.6 746.5 452.9 0.0 
5686.6 5166.5 4252.3 3858.1 4067.8 4386.5 4613.0 4713.6 4713.6 4621.4 4445.2 4235.6 3975.6 3640.1 3396.8 3187.2 2860.1 2591.7 2398.8 
2314.9 2222.6 2122.0 1996.2 1870.4 1736.2 1602.0 1585.2 1560.0 1694.2 1643.9 1442.6 1367.1 1232.9 972.9 788.4 654.2 352.3 0.0 
5686.6 5174.9 4185.2 3841.4 4076.2 4378.1 4587.8 4688.5 4680.1 4579.4 4428.5 4227.2 3942.0 3640.1 3396.8 3170.4 2851.7 2574.9 2365.2 
2314.9 2180.7 2096.8 1954.2 1836.8 1702.6 1585.2 1560.0 1543.3 1677.4 1610.4 1409.1 1316.8 1157.4 863.9 738.1 612.3 318.7 0.0 
